LPC802M011JDH20 Product Information|NXP

Buy Options

LPC802M011JDH20FP

Active

12NC: 935344359129

Details

Quantity

Unit Pricing

1 - 25$0.75
26 - 99$0.70
100+$0.64

Order

$0.75 USD
In Stock:7,375
Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
15
Flash (kB)
16
RAM (kB)
2
Serial Communication
1 x I²C, 1 x SPI, 2 x UART
ADC sample rate
480 Ksps
ParameterValue
ADC (Channels)
12
ADC (bits)
12
Timers
1
GPIO
16
Supply Voltage [Min to Max] (V)
1.71 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC802M011JDH20FP(935344359129)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
79.93004304
LPC802M011JDH20J(935344359118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
79.93004304

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC802M011JDH20FP
(935344359129)
No
1
1
240
260
LPC802M011JDH20J
(935344359118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
LPC802M011JDH20FP
(935344359129)
854231
LPC802M011JDH20J
(935344359118)
854231

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC802M011JDH20FP
(935344359129)
2019-06-212019-06-22201906010ILPC802x Errata Sheet Update with VDD.1 Errata

More about LPC80X

LPC80x is a cost-effective Arm Cortex-M0+ based 32-bit MCU family operating at CPU frequencies of up to 15 MHz. The LPC80x MCU family supports up to 32 KB of flash memory and up to 4 KB of SRAM.

This family features a power-optimized core, small footprint in popular packages, and level shifting options thanks to its separate power rails. The peripheral complement of the LPC80x includes a CRC engine, I²C-bus interfaces, up to two USARTs, one SPI interface, capacitive touch interface (cap touch), one multi-rate timer, self-wake-up timer, one general purpose 32-bit counter/timer, one 12-bit ADC, one 10-bit DAC, one analog comparator, function-configurable I/O ports through a switch matrix, an input pattern match engine, programmable logic unit (PLU), and up to 30 general-purpose I/O pins.

This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR EWARM.

More