Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP20: plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body
12NC: 935346814129
Details
Quantity
Unit Pricing
1 - 25 | $0.82 |
26 - 99 | $0.76 |
100+ | $0.69 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935346814118
Details
Order
12NC: 935346814518
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 15 |
Flash (kB) | 32 |
RAM (kB) | 4 |
Serial Communication | 1 x SPI, 2 x I²C, 2 x UART |
ADC sample rate | 480 Ksps |
Parameter | Value |
---|---|
ADC (Channels) | 12 |
ADC (bits) | 12 |
Timers | 1 |
GPIO | 17 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC804M101JDH20FP(935346814129) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 80.73092928 | |
LPC804M101JDH20J(935346814118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 80.73092928 | |
LPC804M101JDH20Y(935346814518) | Yes | Yes | Yes | REACH SVHC | 80.06092928 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC804M101JDH20FP (935346814129) | No | 1 | 1 | 240 | 260 |
LPC804M101JDH20J (935346814118) | No | 1 | 1 | 240 | 260 |
LPC804M101JDH20Y (935346814518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
LPC804M101JDH20FP (935346814129) | 854231 |
LPC804M101JDH20J (935346814118) | 854231 |
LPC804M101JDH20Y (935346814518) | 854231 |
LPC80x is a cost-effective Arm Cortex-M0+ based 32-bit MCU family operating at CPU frequencies of up to 15 MHz. The LPC80x MCU family supports up to 32 KB of flash memory and up to 4 KB of SRAM.
This family features a power-optimized core, small footprint in popular packages, and level shifting options thanks to its separate power rails. The peripheral complement of the LPC80x includes a CRC engine, I²C-bus interfaces, up to two USARTs, one SPI interface, capacitive touch interface (cap touch), one multi-rate timer, self-wake-up timer, one general purpose 32-bit counter/timer, one 12-bit ADC, one 10-bit DAC, one analog comparator, function-configurable I/O ports through a switch matrix, an input pattern match engine, programmable logic unit (PLU), and up to 30 general-purpose I/O pins.
This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR EWARM.