Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Power-Efficient Microcontrollers (MCUs) With Advanced Peripherals Based on Arm® Cortex®-M4 Core
LQFP100: LQFP100, plastic low profile quad flat package; 100 leads; 0.5 mm pitch, 14 mm x 14 mm x 1.4 mm body
12NC: 935357964551
Details
12NC: 935357964557
Details
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 180 |
Flash (kB) | 512 |
GPIO | 64 |
USB Controllers | 2 |
UART | 9 |
I2C | 9 |
Parameter | Value |
---|---|
SPI | 9 |
ADC (Channels) | 1 |
ADC (bits) | 12 |
Supply Voltage [min] (V) | 1.7 |
Supply Voltage [max] (V) | 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC54605J512BD100E(935357964551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 701.05678076 | |
LPC54605J512BD100K(935357964557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 701.05678076 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC54605J512BD100E (935357964551) | No | 3 | 3 | 240 | 260 |
LPC54605J512BD100K (935357964557) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC54605J512BD100E (935357964551) | 854231 | 3A991A2 |
LPC54605J512BD100K (935357964557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC54605J512BD100E (935357964551) | 2022-06-01 | 2022-09-05 | 202205023I | Standardize the LQFP 14x14x1.4 tray and the 5+1 Tray Dry-Pack Packing Method |
LPC54605J512BD100K (935357964557) | ||||
LPC54605J512BD100E (935357964551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC54605J512BD100K (935357964557) | ||||
LPC54605J512BD100E (935357964551) | 2018-06-01 | 2018-06-02 | 201805030I | Datasheet Correction to Maximum Idd Supply Current in Deep-sleep Mode for LPC546xx Products |
LPC54605J512BD100E (935357964551) | 2018-02-02 | 2018-02-12 | 201801029I | Changing Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages. |
The LPC546xx MCU family combines the power efficiency of the 220 MHz Arm® Cortex®-M4 core with multiple high-speed connectivity options, advanced timers, and analog features. DSP capabilities enable LPC546xx MCU devices to support complex algorithms in data-intensive application. Providing flexibility with up to 512 KB Flash and external memory interfaces, this family provides the ability to adapt as requirements change. Flash options support large, flexible internal and external memory configurations. Compatibility within the LPC54000 series enables the LPC546xx MCU family to provide a seamless migration path for increasing processing power and adding the flexibility of additionally advanced peripherals.
This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR EWARM.