LPC54606J512BD208 Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC54606J512BD208E(935308861551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2543.5112827600005
LPC54606J512BD208K(935308861557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2543.5112827600005

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC54606J512BD208E
(935308861551)
No
3
3
225
260
LPC54606J512BD208K
(935308861557)
No
3
3
225
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC54606J512BD208E
(935308861551)
854231
3A991A2
LPC54606J512BD208K
(935308861557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC54606J512BD208E
(935308861551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC54606J512BD208K
(935308861557)
LPC54606J512BD208E
(935308861551)
2018-06-012018-06-02201805030IDatasheet Correction to Maximum Idd Supply Current in Deep-sleep Mode for LPC546xx Products

More about LPC546XX

The LPC546xx MCU family combines the power efficiency of the 220 MHz Arm® Cortex®-M4 core with multiple high-speed connectivity options, advanced timers, and analog features. DSP capabilities enable LPC546xx MCU devices to support complex algorithms in data-intensive application. Providing flexibility with up to 512 KB Flash and external memory interfaces, this family provides the ability to adapt as requirements change. Flash options support large, flexible internal and external memory configurations. Compatibility within the LPC54000 series enables the LPC546xx MCU family to provide a seamless migration path for increasing processing power and adding the flexibility of additionally advanced peripherals.

This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR EWARM.

More