LPC4330FET180 Product Information|NXP

Buy Options

LPC4330FET180,551

Active

12NC: 935296292551

Details

Order

Order from distributors

LPC4330FET180Y

Active

12NC: 935296292518

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
204
GPIO
118
USB Controllers
2
USB (speed)
HS (2x)
USB (type)
host/device
CAN
2
UART
4
I2C
2
ParameterValue
SPI
3
ADC (Channels)
2
ADC (bits)
10
ADC sample rate
400 ksps
SCTimer / PWM
1
Supply Voltage [min] (V)
2.2
Supply Voltage [max] (V)
3.6
Product category
190-LPC4300-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC4330FET180,551(935296292551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
291.25710540999995
LPC4330FET180Y(935296292518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
291.25710540999995

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead Free SolderingLead SolderingLead Free Soldering
LPC4330FET180,551
(935296292551)
No
3
240
260
LPC4330FET180Y
(935296292518)
No
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC4330FET180,551
(935296292551)
854231
3A991A2
LPC4330FET180Y
(935296292518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC4330FET180,551
(935296292551)
2018-03-172018-06-25201801009F01LPC18xx LPC43xx BGA Package Cu Wire Qualification for NXP-ATKH
LPC4330FET180Y
(935296292518)

More about LPC4330FET180

The LPC4330FET180 is an Arm® Cortex-M4 based digital signal controller with an Arm Cortex-M0 coprocessor designed for embedded applications requiring signal processing. The Arm Cortex-M4 core offers single-cycle Multiply-Accumulate and SIMD instructions and a hardware floating-point unit to support signal processing while the M0 coprocessor handles I/O and digital control processing. The LPC4330FET180 includes 264 kB of data memory, two High Speed USB 2.0 Host/OTG/Devices, advanced configurable peripherals such as the State Configurable Timer (SCT), Serial General Purpose I/O (SGPIO), and SPI Flash Interface (SPIFI) as well as Ethernet, an external memory controller and multiple digital and analog peripherals.