LPC1769FBD100 Product Information|NXP

Buy Options

LPC1769FBD100,551

Active

12NC: 935290522551

Details

Order

Order from distributors

LPC1769FBD100K

Active

12NC: 935290522557

Details

Order

Order from distributors

LPC1769FBD100/P1K

Active

12NC: 935430318557

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
120
Flash (kB)
512
GPIO
70
Ethernet
1
USB Controllers
1
USB (speed)
FS
USB (type)
host/device
CAN
2
UART
4
I2C
3
SPI
2
ParameterValue
ADC (Channels)
1
ADC (bits)
12
ADC sample rate
400 ksps
Timers
10
Timer (bits)
32
SCTimer / PWM
1
Temperature range
-40 °C to +85 °C
Supply Voltage [min] (V)
2.4
Supply Voltage [max] (V)
3.6
Product category
130-LPC1700-

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC1769FBD100,551(935290522551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
728.2173026584
LPC1769FBD100K(935290522557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
728.2173026584
LPC1769FBD100/P1K(935430318557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
666.4473026584

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC1769FBD100,551
(935290522551)
No
3
3
240
260
LPC1769FBD100K
(935290522557)
No
3
3
240
260
LPC1769FBD100/P1K
(935430318557)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC1769FBD100,551
(935290522551)
854231
3A991A2
LPC1769FBD100K
(935290522557)
854231
3A991A2
LPC1769FBD100/P1K
(935430318557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC1769FBD100,551
(935290522551)
2022-06-012022-09-05202205023IStandardize the LQFP 14x14x1.4 tray and the 5+1 Tray Dry-Pack Packing Method
LPC1769FBD100K
(935290522557)
LPC1769FBD100/P1K
(935430318557)
LPC1769FBD100,551
(935290522551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC1769FBD100K
(935290522557)
LPC1769FBD100,551
(935290522551)
2018-02-022018-02-12201801029IChanging Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages.

More about LPC1769FBD100

The LPC1769 is a Cortex®-M3 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 120 MHz. Features include 512 kB of flash memory, 64 kB of data memory, Ethernet MAC, USB Device/Host/OTG, 8-channel DMA controller, 4 UARTs, 2 CAN channels, 3 SSP/SPI, 3 I2C, I2S, 8-channel 12-bit ADC, 10-bit DAC, motor control PWM, Quadrature Encoder interface, 4 general purpose timers, 6-output general purpose PWM, ultra-low power Real-Time Clock with separate battery supply, and up to 70 general purpose I/O pins. The LPC1769 is pin-compatible to the 100-pin LPC2368 Arm7™ MCU