LPC1768UK Product Information|NXP

Buy Options

LPC1768UKJ

No Longer Manufactured

12NC: 935302898118

Details

Order

Operating Features

ParameterValue
Core Type
Arm Cortex-M3
Operating Frequency [Max] (MHz)
100
Flash (kB)
512
SRAM (kB)
64
ParameterValue
Serial Communication
2 x SPI, 3 x I²C, 4 x UART
CAN
2
Supply Voltage [Min to Max] (V)
2.4 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC1768UKJ(935302898118)
Yes
Yes
Yes
DREACH SVHC
21.9371330448
LPC1768UKZ(935302898062)
Yes
Yes
Yes
DREACH SVHC
18.280944204

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC1768UKJ
(935302898118)
-
1
1
-
-
LPC1768UKZ
(935302898062)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC1768UKJ
(935302898118)
854231
LPC1768UKZ
(935302898062)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
LPC1768UKJ
(935302898118)
-
LPC1768UKZ
(935302898062)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC1768UKZ
(935302898062)
2017-03-142017-03-15201701037ILPC1768UK/CP3356 special-order part number for extension of existing process.

More about LPC1768UK

The LPC1768 is a Cortex®-M3 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 100 MHz. Features include 512 kB of flash memory, 64 kB of data memory, Ethernet MAC, USB Device/Host/OTG, 8-channel DMA controller, 4 UARTs, 2 CAN channels, 3 SSP/SPI, 3 I²C, I²S, 8-channel 12-bit ADC, 10-bit DAC, motor control PWM, Quadrature Encoder interface, 4 general purpose timers, 6-output general purpose PWM, ultra-low power Real-Time Clock with separate battery supply, and up to 70 general purpose I/O pins.

Compatibility and migration:

  • LPC1700 is pin-compatible with Arm7™ LPC2x00 and LPC4000 Series
  • LPC4000 is drop-in compatible with LPC177x/8x and Arm7 LPC2x00

More