OL-LPC1768UK: WLCSP Uncased Chip | NXP Semiconductors

OL-LPC1768UK: WLCSP


Overview

WLCSP100: wafer level chip-scale package; 100 balls; 5.074 x 5.074 x 0.6 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP surface mount bottom UC 5.074 x 5.074 x 0.6 100 other
Manufacture Code Reference Codes Issue Date
WLCSP100 ---(EIAJ);---(JEDEC);---(IEC 2013-11-04
Part Description Quick access
Scalable Mainstream 32-bit Microcontroller based on ARM Cortex-M3