LPC1768FBD100 Product Information|NXP

Buy Options

LPC1768FBD100,551

Active

12NC: 935288608551

Details

Order

Order from distributors

LPC1768FBD100K

Active

12NC: 935288608557

Details

Order

Order from distributors

LPC1768FBD100Y

Active

12NC: 935288608518

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M3
Operating Frequency [Max] (MHz)
100
Flash (kB)
512
SRAM (kB)
64
Serial Communication
2 x SPI, 3 x I²C, 4 x UART
CAN
2
ParameterValue
USB Controllers
1
Timers [Number, bits]
10 x 32
ADC [Number, bits]
1 x 12
GPIO
70
Supply Voltage [Min to Max] (V)
2.4 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC1768FBD100,551(935288608551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
728.2173026584
LPC1768FBD100K(935288608557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
728.2173026584
LPC1768FBD100Y(935288608518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
728.2173026584

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC1768FBD100,551
(935288608551)
No
3
3
240
260
2.84
2.58397932816537E8
0.0
LPC1768FBD100K
(935288608557)
No
3
3
240
260
2.84
2.58397932816537E8
0.0
LPC1768FBD100Y
(935288608518)
No
3
3
240
260
2.84
2.58397932816537E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC1768FBD100,551
(935288608551)
854231
3A991A2
LPC1768FBD100K
(935288608557)
854231
3A991A2
LPC1768FBD100Y
(935288608518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC1768FBD100,551
(935288608551)
2022-06-012022-09-05202205023IStandardize the LQFP 14x14x1.4 tray and the 5+1 Tray Dry-Pack Packing Method
LPC1768FBD100K
(935288608557)
LPC1768FBD100,551
(935288608551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC1768FBD100K
(935288608557)
LPC1768FBD100,551
(935288608551)
2018-02-022018-02-12201801029IChanging Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages.

More about LPC1768FBD100

The LPC1768 is a Cortex®-M3 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 100 MHz. Features include 512 kB of flash memory, 64 kB of data memory, Ethernet MAC, USB Device/Host/OTG, 8-channel DMA controller, 4 UARTs, 2 CAN channels, 3 SSP/SPI, 3 I2C, I2S, 8-channel 12-bit ADC, 10-bit DAC, motor control PWM, Quadrature Encoder interface, 4 general purpose timers, 6-output general purpose PWM, ultra-low power Real-Time Clock with separate battery supply, and up to 70 general purpose I/O pins. The LPC1768 is pin-compatible to the 100-pin LPC2368 Arm7™ MCU