Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP100: LQFP100, plastic low profile quad flat package; 100 leads; 0.5 mm pitch, 14 mm x 14 mm x 1.4 mm body
12NC: 935291276551
Details
Order
12NC: 935291276557
Details
Order
12NC: 935291276518
Details
Order
12NC: 935291276515
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC1763FBD100,551(935291276551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 728.2173026584 | |
LPC1763FBD100K(935291276557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 728.2173026584 | |
LPC1763FBD100Y(935291276518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 728.2173026584 | |
LPC1763FBD100Z(935291276515) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 728.2173026584 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC1763FBD100,551 (935291276551) | No | 3 | 3 | 240 | 260 |
LPC1763FBD100K (935291276557) | No | 3 | 3 | 240 | 260 |
LPC1763FBD100Y (935291276518) | No | 3 | 3 | 240 | 260 |
LPC1763FBD100Z (935291276515) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC1763FBD100,551 (935291276551) | 854231 | 3A991A2 |
LPC1763FBD100K (935291276557) | 854231 | 3A991A2 |
LPC1763FBD100Y (935291276518) | 854231 | 3A991A2 |
LPC1763FBD100Z (935291276515) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC1763FBD100,551 (935291276551) | 2022-06-01 | 2022-09-05 | 202205023I | Standardize the LQFP 14x14x1.4 tray and the 5+1 Tray Dry-Pack Packing Method |
LPC1763FBD100K (935291276557) | ||||
LPC1763FBD100,551 (935291276551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC1763FBD100K (935291276557) | ||||
LPC1763FBD100Y (935291276518) | ||||
LPC1763FBD100,551 (935291276551) | 2018-02-02 | 2018-02-12 | 201801029I | Changing Packing Trays for Products in 14x14 and 20x20 (H)LQFP Packages. |
LPC1763FBD100K (935291276557) |
The LPC1763 is a Cortex®-M3 microcontroller for embedded applications featuring a high-level of integration and low power consumption at frequencies of 100 MHz. Features include 256 kB of flash memory, 64 kB of data memory, 8-channel DMA controller, 4 UARTs, 3 SSP/SPI, 3 I2C, I2S, 8-channel 12-bit ADC, 10-bit DAC, motor control PWM, Quadrature Encoder interface, 4 general purpose timers, 6-output general purpose PWM, ultra-low power Real-Time Clock with separate battery supply, and up to 70 general purpose I/O pins. The LPC1763 is pin-compatible to the 100-pin LPC2368 Arm7™ MCU