Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935290523551
Details
Order
12NC: 935290523557
Details
Order
12NC: 935430327557
Details
Order
12NC: 935290523518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC1759FBD80,551(935290523551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 531.3666126584001 | |
LPC1759FBD80K(935290523557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 531.3666126584001 | |
LPC1759FBD80/P1K(935430327557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 528.4266126584001 | |
LPC1759FBD80Y(935290523518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 531.3666126584001 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC1759FBD80,551 (935290523551) | No | 2 | 2 | 240 | 260 |
LPC1759FBD80K (935290523557) | No | 2 | 2 | 240 | 260 |
LPC1759FBD80/P1K (935430327557) | No | 2 | 2 | 240 | 260 |
LPC1759FBD80Y (935290523518) | No | 2 | 2 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC1759FBD80,551 (935290523551) | 854231 | 3A991A2 |
LPC1759FBD80K (935290523557) | 854231 | 3A991A2 |
LPC1759FBD80/P1K (935430327557) | 854231 | 3A991A2 |
LPC1759FBD80Y (935290523518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC1759FBD80Y (935290523518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The LPC1759 is a Cortex-M3 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 120 MHz. Features include 512 kB of flash memory, 64 kB of data memory, USB Device/Host/OTG, 8-channel DMA controller, 4 UARTs, 2 CAN channels, 2 SSP, 1 SPI, 2 I2C, I2S, 8-channel 12-bit ADC, DAC, motor control PWM, Quadrature Encoder interface, 4 general purpose timers, 6-output general purpose PWM, ultra-low power Real-Time Clock with separate battery supply, and up to 52 general purpose I/O pins.