Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935287916551
Details
Order
12NC: 935287916557
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 100 |
Flash (kB) | 32 |
GPIO | 52 |
USB Controllers | 1 |
USB (speed) | FS |
USB (type) | host/device |
CAN | 1 |
UART | 4 |
I2C | 3 |
SPI | 2 |
Parameter | Value |
---|---|
ADC (Channels) | 1 |
ADC (bits) | 12 |
ADC sample rate | 400 ksps |
Timers | 10 |
Timer (bits) | 32 |
SCTimer / PWM | 1 |
Temperature range | -40 °C to +85 °C |
Supply Voltage [min] (V) | 2.4 |
Supply Voltage [max] (V) | 3.6 |
Product category | 130-LPC1700- |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC1751FBD80,551(935287916551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 531.3666126584001 | |
LPC1751FBD80K(935287916557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 531.3666126584001 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
LPC1751FBD80,551 (935287916551) | No | 2 | 2 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
LPC1751FBD80K (935287916557) | No | 2 | 2 | 240 | 260 | 2.84 | 2.58397932816537E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC1751FBD80,551 (935287916551) | 854231 | 3A991A2 |
LPC1751FBD80K (935287916557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC1751FBD80,551 (935287916551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC1751FBD80K (935287916557) |
The LPC1751 is a Cortex-M3 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 100 MHz. Features include 32 kB of flash memory, 8 kB of data memory, USB Device, 8-channel DMA controller, 4 UARTs, 1 CAN channels, 2 SSP, 1 SPI, 2 I2C, 8-channel 12-bit ADC, motor control PWM, Quadrature Encoder interface, 4 general purpose timers, 6-output general purpose PWM, ultra-low power Real-Time Clock with separate battery supply, and up to 52 general purpose I/O pins.