LPC11U24FHI33 Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC11U24FHI33/301,(935297186551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
69.26228028
LPC11U24FHI33/301Y(935297186518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
69.26228028

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC11U24FHI33/301,
(935297186551)
No
1
3
240
260
LPC11U24FHI33/301Y
(935297186518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC11U24FHI33/301,
(935297186551)
854231
3A991A2
LPC11U24FHI33/301Y
(935297186518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC11U24FHI33/301,
(935297186551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
LPC11U24FHI33/301Y
(935297186518)

More about LPC11U00

The LPC11Uxx MCU Family is an Arm® Cortex®-M0+ and Cortex-M0 based- low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11Uxx MCU family is designed for 8/16-bit microcontroller operations, offering performance, low power, simple instruction set reduce code size compared to existing 8/16-bit architectures.

Equipped with a highly flexible and configurable full-speed USB 2.0 device controller, the LPC11Uxx family brings design flexibility and seamless integration to today’s demanding connectivity solutions. The peripheral complement of the LPC11Uxx family includes up to 256KB of flash memory, up to 32 KB of SRAM, up to two I2C-bus interfaces, up to five USARTs, up to two SSP, PWM/timer subsystem with up to six configurable multi-purpose timers, an Analog to Digital Converter, and up to 80 general purpose I/O pins.

More