Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP48: plastic, low profile quad flat package; 48 leads; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935297215151
Details
Order
12NC: 935297215157
Details
Order
12NC: 935309054151
Details
Order
12NC: 935297215557
Details
Order
12NC: 935296509151
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0 |
Operating Frequency [Max] (MHz) | 50 |
Flash (kB) | 128 |
SRAM (kB) | 10 |
EEPROM (kB) | 4 |
Serial Communication | 1 x I²C, 1 x UART, 2 x SPI |
USB Controllers | 1 |
Parameter | Value |
---|---|
Timers [Number, bits] | 2 x 16, 2 x 32 |
PWM [Number, bits] | 2 x 16 |
ADC [Number, bits] | 1 x 10 |
GPIO | 40 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC11U37FBD48/401,(935297215151) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 185.57277468720002 | |
LPC11U37FBD48/401K(935297215557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 187.3427746872 | |
LPC11U37FBD48/40EL(935297215157) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 185.57277468720002 | |
LPC11U37FBD48/501,(935296509151) | Yes | Yes | Yes | REACH SVHC | 179.7 | |
LPC11U37FBD48/CPQL(935309054151) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC11U37FBD48/401, (935297215151) | No | 1 | 1 | 240 | 260 |
LPC11U37FBD48/401K (935297215557) | No | 3 | 3 | 240 | 260 |
LPC11U37FBD48/40EL (935297215157) | No | 1 | 1 | 240 | 260 |
LPC11U37FBD48/501, (935296509151) | No | 1 | 1 | 240 | 260 |
LPC11U37FBD48/CPQL (935309054151) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC11U37FBD48/401, (935297215151) | 854231 | 3A991A2 |
LPC11U37FBD48/401K (935297215557) | 854231 | EAR99 |
LPC11U37FBD48/40EL (935297215157) | 854231 | 3A991A2 |
LPC11U37FBD48/501, (935296509151) | 854231 | EAR99 |
LPC11U37FBD48/CPQL (935309054151) | 854231 | 3A991A2 |
The LPC11Uxx MCU Family is an Arm® Cortex®-M0+ and Cortex-M0 based- low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11Uxx MCU family is designed for 8/16-bit microcontroller operations, offering performance, low power, simple instruction set reduce code size compared to existing 8/16-bit architectures.
Equipped with a highly flexible and configurable full-speed USB 2.0 device controller, the LPC11Uxx family brings design flexibility and seamless integration to today’s demanding connectivity solutions. The peripheral complement of the LPC11Uxx family includes up to 256KB of flash memory, up to 32 KB of SRAM, up to two I2C-bus interfaces, up to five USARTs, up to two SSP, PWM/timer subsystem with up to six configurable multi-purpose timers, an Analog to Digital Converter, and up to 80 general purpose I/O pins.