Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
LQFP48: plastic, low profile quad flat package; 48 leads; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935302495551
Details
Order
12NC: 935302495557
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 50 |
Flash (kB) | 128 |
SRAM (kB) | 20 |
EEPROM (kB) | 4 |
Serial Communication | 2 x I²C, 2 x SPI, 5 x UART |
Parameter | Value |
---|---|
Timers [Number, bits] | 2 x 16, 4 x 32 |
PWM [Number, bits] | 2 x 16 |
ADC [Number, bits] | 1 x 12 |
GPIO | 36 |
Supply Voltage [Min to Max] (V) | 2.4 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC11E67JBD48E(935302495551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 189.65628999000003 | |
LPC11E67JBD48K(935302495557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 189.65628999000003 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC11E67JBD48E (935302495551) | No | 3 | 3 | 240 | 260 |
LPC11E67JBD48K (935302495557) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC11E67JBD48E (935302495551) | 854231 | 3A991A2 |
LPC11E67JBD48K (935302495557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC11E67JBD48E (935302495551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC11E67JBD48K (935302495557) |
The LPC11Exx MCU Family is an Arm® Cortex®-M0+ and Cortex-M0 based- low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11Exx MCU family is designed for 8/16-bit micro-controller operations, offering performance, low power, simple instruction set reduce code size compared to existing 8/16-bit architectures.