LPC11E14FBD48 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0
Operating Frequency [Max] (MHz)
50
Flash (kB)
32
SRAM (kB)
10
EEPROM (kB)
4
Serial Communication
1 x I²C, 1 x UART, 2 x SPI
ParameterValue
Timers [Number, bits]
2 x 16, 2 x 32
PWM [Number, bits]
2 x 16
ADC [Number, bits]
1 x 10
GPIO
40
Supply Voltage [Min to Max] (V)
1.8 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC11E14FBD48/401,(935297075551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
184.84733674560002

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC11E14FBD48/401,
(935297075551)
No
1
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC11E14FBD48/401,
(935297075551)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC11E14FBD48/401,
(935297075551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LPC11E00

The LPC11Exx MCU Family is an Arm® Cortex®-M0+ and Cortex-M0 based- low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11Exx MCU family is designed for 8/16-bit micro-controller operations, offering performance, low power, simple instruction set reduce code size compared to existing 8/16-bit architectures.