Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
12NC: 935299679551
Details
Order
Parameter | Value |
---|---|
ADC (bits) | 10 |
ADC (Channels) | 1 |
Timer | 2 x TIM x 16, 2 x TIM x 32 |
Core: Number of cores (SPEC) | 1 |
GPIO | 54 |
Description | Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores |
Free Programmable CPU | Arm Cortex-M0 |
Supply Voltage [Min - Max] | 1.8, 3.6 |
ADC | 1 |
Operating Frequency [Max] (MHz) | 50 |
ADC COUNT CLOUD | 1 |
Frequency (Max) (kHz) | 50000 |
Product category | 030-LPC1100- |
Supply Voltage [max] (V) | 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Supply Voltage [min] (V) | 1.8 |
Peripherals | ADC, I²C, PWM, SPI, TIM, TIM, UART |
PWM (bit) | 16 |
Memory Size (B) | 4000, 12000, 128000 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Peripheral Type | ADC, I²C, PWM, SPI, TIM, TIM, UART |
ADC (bits) | 10 |
Serial Communication | 2 x I²C, 2 x SPI, 2 x UART |
ADC [Number, bits] | 1 x 10 |
Core Type | 1 x Arm Cortex-M0 |
User Non volatile memory size [kB] | 4 |
Number of pins | 64 |
Package Style | LQFP |
Peripheral Type | ADC, I²C, PWM, SPI, TIM, TIM, UART |
SRAM (Bytes) | 12000 |
eTSEC | 13 |
TDM | 13 |
I2C | 2 |
J1850 | 13 |
SLIC | 13 |
Security Status | COMPANY PUBLIC |
SPI | 2 |
Parameter | Value |
---|---|
Timers [Number, bits] | 2 x 16, 2 x 32 |
PWM [Number, bits] | 2 x 16 |
Max Interface Speed NFC/I2C | 50000000 / General |
Temperature range | -40 °C to +85 °C |
EEPROM (kB) | 4 |
Operating Voltage [Min to Max] (V) | 1.8 to 3.6 |
Memory | SRAM |
Core Type | Arm Cortex-M has child M0, M0+, M0+ IOP |
ADC Resolution | 10 |
Internal Memory Supported | EEPROM, FLASH, SRAM |
PWM | 2 |
Timer (bits) | 16, 32 |
Timers | 4 |
16-bit PWM | 2 |
16-bit Timer | 2 |
IBIZ LOADER | Arm Cortex-M0 |
CLOUD_PROD3_NXP_CLOCK_SPEED_MAX | 50 |
UART | 2 |
32-bit Timer | 2 |
Flash (kB) | 128 |
Pad supply (V) | 1.8 to 3.6 |
CLOUD_PROD2_NXP_CLOCK_SPEED_MAX | 50 |
MCU Internal User Flash (SPEC) (kByte) | 128 |
ADC sample rate | 400 ksps |
Communication protocol | ADC, I²C, PWM, SPI, TIM, UART |
EEPROM (Bytes) | 4000 |
CLOUD PROD - Operating Frequency [Max] (MHz) | 50 |
SRAM (kB) | 12 |
SCTimer / PWM | 1 |
Core Type | Arm Cortex-M0 |
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Arm Core | Arm Cortex-M0 |
Independent ADC Modules | 1 |
Master Interface | ADC, I²C, PWM, SPI, TIM, UART |
Controller Interface | ADC, I²C, PWM, SPI, TIM, TIM, UART |
Operating Frequency [Max] (MHz) | 50 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC11E37FBD64/501E(935299679551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 345.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC11E37FBD64/501E (935299679551) | No | 2 | 2 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC11E37FBD64/501E (935299679551) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC11E37FBD64/501E (935299679551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The LPC11Exx MCU Family is an Arm® Cortex®-M0+ and Cortex-M0 based- low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11Exx MCU family is designed for 8/16-bit micro-controller operations, offering performance, low power, simple instruction set reduce code size compared to existing 8/16-bit architectures.