Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores
HVQFN32: plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; 0.65 mm pitch, 7 mm x 7 mm x 0.85 mm body
12NC: 935293975551
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M0 |
Operating Frequency [Max] (MHz) | 50 |
Flash (kB) | 16 |
SRAM (kB) | 4 |
EEPROM (kB) | 1 |
Serial Communication | 1 x I²C, 1 x UART, 2 x SPI |
Timers [Number, bits] | 2 x 16, 2 x 32 |
Parameter | Value |
---|---|
PWM [Number, bits] | 2 x 16 |
ADC [Number, bits] | 1 x 10 |
DAC [Number, bits] | 1 x 10 |
GPIO | 28 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC11A12FHN33/101,(935293975551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 133.5891649575 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC11A12FHN33/101, (935293975551) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC11A12FHN33/101, (935293975551) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC11A12FHN33/101, (935293975551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The LPC11Axx MCU family is an Arm® Cortex®-M0 based low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11Cxx MCU family is designed for 8/16-bit microcontroller operations, offering performance, low power, simple instruction set with reduced code size.
Analog/mixed-signal subsystems can be configured by software from interconnected digital and analog peripherals. The digital peripherals of the LPC11Axx MCU family includes up to 32 KB of flash memory, up to 8 KB of SRAM data memory, up to 4 KB of EEPROM data memory, a fast-mode Plus I2C-bus interface, a RS-485/EIA-485 USART, 2 SSP controllers, 4 general purpose counters/timers, and up to 42 general purpose I/O pins. In addition, the analog peripherals include a 1-bit ADC, a 10-bit DAC, an analog comparator, a temperature sensor, an internal voltage reference and under-voltage lockout (UVLO) protection.