LPC11A04UK Product Information|NXP

Buy Options

LPC11A04UK,118

Active

12NC: 935297831118

Details

Order

Order from distributors

LPC11A04UKZ

No Longer Manufactured

12NC: 935297831014

Details

Order

Operating Features

ParameterValue
Core Type
Arm Cortex-M0
Operating Frequency [Max] (MHz)
50
Flash (kB)
32
SRAM (kB)
8
EEPROM (kB)
4
Serial Communication
1 x I²C, 1 x SPI, 1 x UART
Timers [Number, bits]
2 x 16, 2 x 32
ParameterValue
PWM [Number, bits]
2 x 16
ADC [Number, bits]
1 x 10
DAC [Number, bits]
1 x 10
GPIO
18
Supply Voltage [Min to Max] (V)
1.8 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC11A04UK,118(935297831118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
5.8752939354
LPC11A04UKZ(935297831014)
Yes
Yes
Yes
DREACH SVHC
5.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC11A04UK,118
(935297831118)
No
1
1
-
-
LPC11A04UKZ
(935297831014)
No
-
-
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC11A04UK,118
(935297831118)
854231
3A991A2
LPC11A04UKZ
(935297831014)
854231
EAR99

More about LPC11AXX

The LPC11Axx MCU family is an Arm® Cortex®-M0 based low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11Cxx MCU family is designed for 8/16-bit microcontroller operations, offering performance, low power, simple instruction set with reduced code size.

Analog/mixed-signal subsystems can be configured by software from interconnected digital and analog peripherals. The digital peripherals of the LPC11Axx MCU family includes up to 32 KB of flash memory, up to 8 KB of SRAM data memory, up to 4 KB of EEPROM data memory, a fast-mode Plus I2C-bus interface, a RS-485/EIA-485 USART, 2 SSP controllers, 4 general purpose counters/timers, and up to 42 general purpose I/O pins. In addition, the analog peripherals include a 1-bit ADC, a 10-bit DAC, an analog comparator, a temperature sensor, an internal voltage reference and under-voltage lockout (UVLO) protection.

More