LPC11A11FHN33 Product Information|NXP

Buy Options

LPC11A11FHN33/001,

Active

12NC: 935294999551

Details

Order

Order from distributors

LPC11A11FHN33/101,

No Longer Manufactured

12NC: 935293974551

Details

Order

Operating Features

ParameterValue
Core Type
Arm Cortex-M0
Operating Frequency [Max] (MHz)
50
Flash (kB)
8
SRAM (kB)
2
EEPROM (kB)
1
Serial Communication
1 x I²C, 1 x UART, 2 x SPI
Timers [Number, bits]
2 x 16, 2 x 32
ParameterValue
PWM [Number, bits]
2 x 16
ADC [Number, bits]
1 x 10
DAC [Number, bits]
1 x 10
GPIO
28
Supply Voltage [Min to Max] (V)
1.8 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC11A11FHN33/001,(935294999551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
133.5891649575
LPC11A11FHN33/101,(935293974551)
Yes
Yes
Yes
DREACH SVHC
129.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC11A11FHN33/001,
(935294999551)
No
3
3
240
260
LPC11A11FHN33/101,
(935293974551)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC11A11FHN33/001,
(935294999551)
854231
3A991A2
LPC11A11FHN33/101,
(935293974551)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC11A11FHN33/001,
(935294999551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LPC11AXX

The LPC11Axx MCU family is an Arm® Cortex®-M0 based low-cost 32-bit MCU family operating at CPU frequencies of up to 50 MHz. The LPC11Cxx MCU family is designed for 8/16-bit microcontroller operations, offering performance, low power, simple instruction set with reduced code size.

Analog/mixed-signal subsystems can be configured by software from interconnected digital and analog peripherals. The digital peripherals of the LPC11Axx MCU family includes up to 32 KB of flash memory, up to 8 KB of SRAM data memory, up to 4 KB of EEPROM data memory, a fast-mode Plus I2C-bus interface, a RS-485/EIA-485 USART, 2 SSP controllers, 4 general purpose counters/timers, and up to 42 general purpose I/O pins. In addition, the analog peripherals include a 1-bit ADC, a 10-bit DAC, an analog comparator, a temperature sensor, an internal voltage reference and under-voltage lockout (UVLO) protection.

More