Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HQFN16: HQFN16, plastic, thermal enhanced quad flat package; no leads; 16 terminals; 0.8 mm pitch; 4 mm x 4 mm x 1.98 mm body
12NC: 935361523564
Details
Order
Parameter | Value |
---|---|
Accuracy (% Error) (Max) (%) | 2 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 130 |
Level of Integration | digital |
Output Type | I2C |
Porting | unported |
Parameter | Value |
---|---|
Pressure Measurement Type | absolute |
Pressure Range Min-max (MIN-MAX) (kPa) | 40 - 115 |
Supply Voltage [min] (V) | 3.1 |
Supply Voltage [max] (V) | 5.25 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
FXPS7115DI4T1(935361523564) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 11.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
FXPS7115DI4T1 (935361523564) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
FXPS7115DI4T1 (935361523564) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
FXPS7115DI4T1 (935361523564) | NOTICE | 2022-12-01 | 2024-06-30 | FXPS7115DI4ST1 (935440937564) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
FXPS7115DI4T1 (935361523564) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
FXPS7115DI4T1 (935361523564) | 2022-10-05 | 2022-10-06 | 202012014DNU03 | NXP Semiconductors Oak Hill Fab Scale Down: Product Discontinuation Update - Pressure Sensors Oct2022 |
FXPS7115DI4T1 (935361523564) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
FXPS7115DI4T1 (935361523564) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
FXPS7115DI4ST1 and FXPS7115DS4ST1 are the recommend devices for new designs as the FXPS7115DI4T1 and FXPS7115DS4T1 are discontinued.
The FXPS7115D4 high-performance, high-precision Barometric Absolute Pressure (BAP) sensor consists of a compact capacitive MEMS device coupled with a digital Integrated Circuit producing a fully calibrated digital output.
The sensor operates over a pressure range of 40 kPa to 115 kPa and a temperature range of −40°C to 130°C. Its AEC-Q100 compliance, high accuracy, reliable performance and high media resistivity make it ideal for use in automotive, industrial, and consumer applications.