DSP56F801FA80E Product Information|NXP

Buy Options

DSP56F801FA80E

NRND

12NC: 935316525557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
16
RAM (kB)
2
Operating Frequency [Max] (MHz)
80
ParameterValue
SPI
1
Supply Voltage [Min to Max] (V)
3 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
DSP56F801FA80E(935316525557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
178.25

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
DSP56F801FA80E
(935316525557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
DSP56F801FA80E
(935316525557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
DSP56F801FA80E
(935316525557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
DSP56F801FA80E
(935316525557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about DSP56F801

The 56F801, a member of the 56800 core-based family of Digital Signal Controllers, combines the processing power of a DSP and the functionality of a microcontroller with a flexible set of peripherals on a single chip to create an extremely cost-effective solution for servo and motor control, power inverter, and converter applications.

The 56800 core is based on a Harvard-style architecture consisting of three execution units which operate in parallel, allowing as many as six operations per instruction cycle. The microprocessor-style programming model and optimized instruction set allow straightforward generation of efficient, compact code for both DSP- and MCU-style applications. The instruction set is also highly efficient for C Compilers, enabling rapid development of optimized control applications.