Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935294111118
Details
Order
Parameter | Value |
---|---|
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Supply Voltage [Min to Max] (V) | 3 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Failures in time | 4 |
Parameter | Value |
---|---|
Early Failure Rate | 0 |
Package Style | TFBGA |
Mean time between failures | 250000000 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
CBTL06DP212EE,118(935294111118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 47.022220000000004 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||||||
CBTL06DP212EE,118 (935294111118) | No | 1 | 235 | 260 | 4.0 | 2.5E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
CBTL06DP212EE,118 (935294111118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
CBTL06DP212EE,118 (935294111118) | NOTICE | 2025-01-17 | 2025-07-18 | CBTL06DP213EE,118 (935297709118) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
CBTL06DP212EE,118 (935294111118) | 2024-07-22 | 2024-07-23 | 202407014DN | CBTL06DP212EE_DN |
CBTL06DP212 is a high performance multi-channel Generation 2 multiplexer meant for DisplayPort (DP) v1.2, v1.1a or Embedded DisplayPort applications operating at data rate of 1.62 Gbit/s, 2.7 Gbit/s or 5.4 Gbit/s. It is designed using NXP® proprietary high-bandwidth pass-gate technology and it can be used for 1 : 2 switching or 2 : 1 multiplexing of four high-speed differential AC-coupled DP channels. Further, it is capable of switching/multiplexing of Hot Plug Detect (HPD) signal as well as Auxiliary (AUX) and Display Data Channel (DDC) signals. In order to support GPUs/CPUs that have dedicated AUX and DDC I/Os, CBTL06DP212 provides an additional level of multiplexing of AUX and DDC signals delivering true flexibility and choice.
A typical application of CBTL06DP212 is on motherboards where one of two GPU DisplayPort sources needs to be selected to connect to a DisplayPort sink device or connector. A controller chip selects which path to use by setting a select signal HIGH or LOW. Due to the bidirectional nature of the signal paths, CBTL06DP212 can also be used in the reverse topology, e.g., to connect one display source device to one of two display sink devices or connectors.