SOT918-1: TFBGA48 | NXP Semiconductors

SOT918-1: TFBGA48


Overview

plastic thin fine-pitch ball grid array package; 48 balls; body 5 x 5 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA48 surface mount bottom TFBGA 5 x 5 x 1.05 48 plastic
Manufacture Code Reference Codes Issue Date
SOT918 MO-195(JEDEC 2005-10-13
Part Description Quick access
Gen1 display 2 : 1 multiplexer
Dual lane PCI Express port multiplexer
High-performance DisplayPort Gen2 2 : 1 multiplexer
Third generation high-performance DisplayPort multiplexer