CBTL04083BBS Product Information|NXP

Buy Options

CBTL04083BBS,518

Active

12NC: 935294125518

Details

Quantity

Unit Pricing

1 - 24$0.66
25 - 99$0.66
100+$0.66

Order

$0.66 USD
In Stock:3,910
Order from distributors

Operating Features

ParameterValue
Failures in time
4
Early Failure Rate
0
ParameterValue
Package Style
HVQFN
Mean time between failures
250000000

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
CBTL04083BBS,518(935294125518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
90.58423

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
CBTL04083BBS,518
(935294125518)
No
2
2
240
260
4.0
2.5E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
CBTL04083BBS,518
(935294125518)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
CBTL04083BBS,518
(935294125518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about CBTL04083A_CBTL04083B

CBTL04083A/B is a 4 differential channel, 2-to-1 multiplexer/demultiplexer switch for PCI Express Generation 3 (Gen3) applications. The CBTL04083A/B can switch four differential signals to one of two locations. Using a design technique, NXP has minimized the impedance of the switch such that the attenuation observed through the switch is negligible, and also minimized the channel-to-channel skew as well as channel-to-channel crosstalk, as required by the high-speed serial interface. CBTL04083A/B allows expansion of existing high speed ports for extremely low power.

The device's pin out are optimized to match different application layouts. CBTL04083A has input and output pins on the opposite of the package, and is suitable for edge connector(s) with different signal sources on the motherboard. CBTL04083B has outputs on both sides of the package, and the device can be placed between two connectors to multiplex differential signals from a controller.

More