Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
3.3 V, one differential channel, 2 : 1 multiplexer/demultiplexer switch for PCI Express Gen3
XQFN10: plastic, extremely thin quad flat package; 10 terminals; 0.5 mm pitch; 1.55 mm x 2 mm x 0.5 mm body
12NC: 935295995115
Details
Order
Parameter | Value |
---|---|
Operating Temperature (Min-Max) (℃) | -40 to 85 |
Supply Voltage [Min to Max] (V) | 3 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Failures in time | 4 |
Parameter | Value |
---|---|
Early Failure Rate | 0 |
Package Style | XQFN |
Mean time between failures | 250000000 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
CBTL01023GM,115(935295995115) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 4.896322 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
CBTL01023GM,115 (935295995115) | No | 1 | 1 | 240 | 260 | 4.0 | 2.5E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
CBTL01023GM,115 (935295995115) | 854239 |
CBTL01023 is a single differential channel, 2-to-1 multiplexer/demultiplexer switch forPCI Express Generation 3 (Gen3), or other high-speed serial interface applications.The CBTL01023 can switch one differential signal to one of two locations. Using a design technique, NXP has minimized the impedance of the switch such that theattenuation observed through the switch is negligible, and also minimized thechannel-to-channel crosstalk, as required by the high-speed serial interface.CBTL01023 allows expansion of existing high speed ports for extremely low power.