Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QorIQ Qonverge SoC, 2x1.2GHz StarCore DSP, 2x1.2GHz e500 CPU, MAPLE-B2P accelerator, SEC, -40-105C
FBGA780: FBGA780, plastic, fine-pitch ball grid array; 780 balls; 0.8 mm pitch; 23 mm x 23 mm x 2.36 mm body
12NC: 935321882557
Details
Order
Parameter | Value |
---|---|
Core Type | SC3850, e500 |
Core: Number of cores (SPEC) | 2, 2 |
Operating Frequency [Max] (MHz) | 1200 |
Cache (KB) | 32 |
Parameter | Value |
---|---|
L2 Cache (Max) (KB) | 512 |
Ethernet Type | 1GBaseT, SGMII |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
BSC9132NXE7MNMB(935321882557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 5503.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
BSC9132NXE7MNMB (935321882557) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
BSC9132NXE7MNMB (935321882557) | 854231 | 5A002A1 | G152017 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
BSC9132NXE7MNMB (935321882557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
BSC9132NXE7MNMB (935321882557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
BSC9132NXE7MNMB (935321882557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The BSC9132 is a highly integrated device that targets small cell base station, enterprise VoIP, smart grid control, military/defense and industrial applications. The BSC9132 device combines two e500 cores, built on Power Architecture® technology, and two StarCore® SC3850 cores with MAPLE-B2P baseband acceleration processing elements to address the need for a high-performance, low-cost, integrated solution that handles a broad range of specialist DSP functions with complimentary high-performance general purpose processing.
For small cell applications, the BSC9132 supports multimode operation with 20 MHz LTE TDD or FDD, and WCDMA 5 MHz.