BSC9132NSE7KNKB Product Information|NXP

Features


QorIQ Qonverge SoC, 2x1GHz StarCore DSP, 2x1GHz e500 CPU, MAPLE-B2P accelerator, DDR3, SEC, 0-105C

Package


FBGA780: FBGA780, plastic, fine-pitch ball grid array; 780 balls; 0.8 mm pitch; 23 mm x 23 mm x 2.36 mm body

Buy Options

BSC9132NSE7KNKB

End of Life

12NC: 935325802557

Details

Order

Operating Features

ParameterValue
Core Type
SC3850, e500
Core: Number of cores (SPEC)
2, 2
Operating Frequency [Max] (MHz)
1000
Cache (KB)
32
ParameterValue
L2 Cache (Max) (KB)
512
Ethernet Type
1GBaseT, SGMII
Ambient Operating Temperature (Min to Max) (℃)
0 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
BSC9132NSE7KNKB(935325802557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
5503.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
BSC9132NSE7KNKB
(935325802557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
BSC9132NSE7KNKB
(935325802557)
854231
5A002A1
G152017

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
BSC9132NSE7KNKB
(935325802557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
BSC9132NSE7KNKB
(935325802557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
BSC9132NSE7KNKB
(935325802557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about BSC9132

The BSC9132 is a highly integrated device that targets small cell base station, enterprise VoIP, smart grid control, military/defense and industrial applications. The BSC9132 device combines two e500 cores, built on Power Architecture® technology, and two StarCore® SC3850 cores with MAPLE-B2P baseband acceleration processing elements to address the need for a high-performance, low-cost, integrated solution that handles a broad range of specialist DSP functions with complimentary high-performance general purpose processing.

For small cell applications, the BSC9132 supports multimode operation with 20 MHz LTE TDD or FDD, and WCDMA 5 MHz.