BGU8061 Product Information|NXP

Buy Options

Operating Features

ParameterValue
fi(RF) [max] (MHz)
700
Frequency (Min-Max) (MHz)
700, 700
Supply Current (TYP) (mA)
70
Frequency Band (Hz)
700000000, 700000000
Description
Low-noise high-linearity amplifier
Supply Current (Max) (μA)
85000
Noise Figure (Typ) (dB)
1.1
fi(RF) [min] (MHz)
700
RLin (db)(typ)
9
Input 3rd Order Intercept (dBm)
1.1
RLout (db)(typ)
10
Frequency (Max) (MHz)
700
Frequency (Min) (MHz)
700
frange [max] (MHz)
700
frange [min] (MHz)
700
NF (dB)
1.1
NF @Gp= 5 dB (dB)
1.1
Gain (Typ) (dB) @ f (MHz)
20.5 @ 900
ICC [max] (mA)
85
NF [typ] (dB)
1.1
ICC [typ] (mA)
70
RLin (dB)
8.9
RLout [Typ] (dB)
9.8
ParameterValue
3rd Order Intercept (Typ) (dBm)
36.5, 45.8
NXP_Gp [typ] (dB)
20.5
@f
0.90000004
Supply Voltage (Max) (V)
20.6
Number of pins
10
Package Style
HVSON
@f [max] (MHz)
900
PL(1dB) (dBm)
20.5
Security Status
COMPANY PUBLIC
P1dB (dBm)
20.5
Frequency (Min-Max) (GHz)
0.70000005 to 0.70000005
Supply Voltage (Min) (V)
36.1
Power Gain (dB) @ f (MHz)
20.5 @ 900
Supply Current (Typ) (μA)
70000
IP3i (dBm)
1.1
IP3o (dBm) [Typ]
36.5, 45.8
Gass (dB)
20.5
Gconv [typ] (dB)
20.5
Gp (dB)
20.5
Gp (dB)
20.5
Supply Voltage (Min-Max) (V)
36.1 to 20.6
Input 3rd Order Intercept (dBm)
1.1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
BGU8061J(935307341118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
26.746064999999998

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
BGU8061J
(935307341118)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
BGU8061J
(935307341118)
854233

More about BGU8061

The BGU8061 is, also known as the BTS3001L, a high-linearity bypass amplifier for wireless infrastructure applications, equipped with fast shutdown to support TDD systems. The LNA has a high input and output return loss and is designed to operate between 0.7 GHz and 1.5 GHz. It is housed in a 3 mm × 3 mm × 0.85 mm 10-terminal plastic thin small outline package. The LNA is ESD protected on all terminals.