CodeWarrior® Development Studio for ColdFire® Architectures: Linux® Editions (Classic IDE) v2.5

Roll over image to zoom in

Features

    New Features for Version 2.5
  • New BSPs supported: M5253DEMO, M52277EVB, M5373EVB and M54451EVB
  • Build tools: Sourcery G++ GNU toolchain for ColdFire® architectures from CodeSourcery
  • Application-level debugging using CodeWarrior® AppTRK:
    • GCC 4.1, 4.2, 4.3 for uClinux with DWARF2 debug format for MCF5208, MCF5253, MCF52277, MCF5329, MCF5373
    • GCC 4.1, 4.2, 4.3 for embedded Linux with DWARF2 debug format for MCF5474, MCF5475, MCF5484, MCF5485 (with serial connectivity), MCF54455
  • uCLinux kernel and module debugging: M5208EVB, M5253EVB, M5253DEMO, M5272C3, M5282EVB, M52277EVB, M5329EVB and M5373EVB boards (Linux Platform Edition only)
  • Linux kernel and module debugging: M5475EVB, M5474LITE, M5485EVB and M54455EVB boards (Linux Platform Edition only)
  • Bootloader (u-boot) debugging: M5329EVB, M5253EVB, M5253DEMO, M5373EVB, M52277EVB, M5475EVB, M5485EVB and M54455EVB boards. (Linux Platform Edition Only)
  • Host platforms:
    • Windows XP/Vista® 32-bit (Windows Application Edition only)
    • Red Hat® 9
    • Red Hat Enterprise Edition 3.0
    • Red Hat Enterprise Edition 4.0
    • Red Hat Enterprise Edition 5.0
  • Online help and documentation
  • Includes 12-month technical support
  • Free 30-day evaluation license available

Supported Devices

  • MCF520X: Integrated ColdFire® V2 External Memory and Ethernet Microprocessors
  • MCF5227X: V2 Microprocessor with Touchscreen, LCD Controller and USB
  • MCF525X: Integrated ColdFire® V2 Microprocessor
  • MCF527X: ColdFire® V2 Integrated Microprocessor
  • MCF528X: Integrated ColdFire® V2 Ethernet, CAN and Flash Microcontrollers
  • MCF532X: ColdFire® V3 Microprocessor with LCD driver, Ethernet, USB and CAN
  • MCF537X: Coldfire V3 Microprocessor with Ethernet, USB and Encryption
  • MCF5445X: 32-Bit Microprocessor with USB On-the-Go, Ethernet, PCI, DDR2/DDR controller and Encryption
  • MCF547X: ColdFire® V4 Microprocessor with Ethernet and Encryption
  • MCF548X: ColdFire® V4e Microcontroller with Ethernet, CAN and Encryption

System Requirements

Downloads

Quick reference to our software types.

1-5 of 7 downloads

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-5 of 11 documents

Show All

Support

What do you need help with?

Licensing and Registration Support