LPCXpresso V3 Boards
LPCXpresso V3 boards are the latest generation of the highly successful LPCXpresso family, offering extended expansion options and power measurement. These boards provide a wide range on peripherals, depending on the LPC family they feature. All variants provide Arduino® UNO Rev3 compatible shield connectors and a PMod/host connector, with access to additional I/Os via the extended expansion connectors. The onboard Link2 based debug probe provides a high speed USB connection, compatible with the MCUXpresso IDE and all popular 3rd party IDEs that support Arm® CMSIS-DAP, and also provides a VCOM port. Power measurement hardware is supported on several boards, and this is complemented by MCUXpresso IDE’s power visualization tools. SEGGER’s J-link OB firmware can also optionally be used via a simple firmware update. These boards can also be configured to act as a standalone probe to allowing debugging of your own board. Using a 3rd party debug probe (such as SEGGER J-link or P&E probes) is also simple, via the 10-pin debug connector.