Freedom Development Kit for KW39/38/37 MCUs

Roll over image to zoom in

Supported Devices

Wireless Connectivity

Bluetooth Low Energy

Features

Processor

    FRDM-KW38 Freedom Development Board includes

  • MKW38Z512VFT4
  • Can be configured as Host or Shield for connection to Host Processor.

Power Management

  • Supports all DC-DC configurations

Connectivity

  • CAN connectivity support
  • LIN connectivity support

Debug

  • OpenSDA
  • JTAG

Sensors

  • 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer

Software and support application development

    null

Buy Options

FRDM-KW38-Image

Click to expand

  • FRDM-KW38

  • Freedom Development Kit for KW39/38/37 MCUs.

    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 21 documents

Show All

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?