Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
HXSON8 plastic thermal enhanced extremely thin small outline package; no leads; 8 terminals; body 2 x 3 x 0.5 mm MO-229(JEDEC 2008-03-11
HXSON8 HXSON8: thermal enhanced extremely thin small outline package; no leads; 8 terminals, 0.5 mm pitch, 3 mm x 2 mm x 0.5 mm body 2022-01-06
HXSON16U plastic thermal enhanced extremely thin small outline package; no leads; 16 terminals;UTLP based 2009-10-02
HXSON6 plastic, thermal enhanced extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body 2018-08-14
HXSON4 plastic, thermal enhanced extremely thin small outline package; 4 terminals; 0.65 mm pitch; 1 mm x 1 mm x 0.5 mm body 2011-01-20
HXSON10 plastic, thermal enhanced extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.6 mm x 2.6 mm x 0.5 mm body 2011-01-20
HXSON6 plastic thermal enhanced super thin small outline package; no leads; 6 terminals; body 2 x 1.3 x 0.35 mm 2014-10-10
HXSON4 HXSON4: plastic thermal enhanced extremely thin small outline package; no leads; 4 terminals; body 2.0 mm x 1.5 mm x 0.5 mm 2012-11-05
HXSON6 plastic extremely thin small outline package; no leads; 6 terminals; body 2.0 x 2.0 x 0.5 mm 2012-09-20
HXSON6 plastic, thermal enhanced extremely thin small outline package; no leads; 6 terminals; body 2.0 x 2.0 x 0.5 mm 2015-05-15
HXSON8 plastic thermal enhanced extremely thin small outline package; no leads; 8 terminals; body 1.35 x 1.7 x 0.5 mm 2006-11-13
HXSON12 plastic thermal enhanced extremely thin small outline package; no leads; 12 terminals; body 1.35 x 2.5 x 0.5 mm 2006-11-13
HXSON16 plastic thermal enhanced extremely thin small outline package; no leads; 16 terminals 2006-11-13
.