SOT1189-1: HXSON6


Overview

plastic, thermal enhanced extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HXSON6 surface mount double HXSON 1.6 x 1.6 x 0.5 6 plastic
Manufacture Code Reference Codes Issue Date
SOT1189 2018-08-14
Part Description Quick access
5 GHz ISM SiGe:C low-noise amplifier MMIC with bypass
2.4 GHz ISM SiGe:C low-noise amplifier MMIC with bypass
Precision adjustable current-limited power switch