SOT1052-1: HXSON8


Overview

plastic thermal enhanced extremely thin small outline package; no leads; 8 terminals; body 2 x 3 x 0.5 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HXSON8 surface mount double HXSON 2 x 3 x 0.5 8 plastic
Manufacture Code Reference Codes Issue Date
SOT1052 MO-229(JEDEC 2008-03-11