SOT1348-1: HXSON6


Overview

plastic, thermal enhanced extremely thin small outline package; no leads; 6 terminals; body 2.0 x 2.0 x 0.5 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HXSON6 surface mount double HXSON 2 x 2 x 0.5 6 plastic
Manufacture Code Reference Codes Issue Date
SOT1348 2015-05-15
Part Description Quick access
Precision adjustable current-limited power switch