SOT1197-1: HXSON10 | NXP Semiconductors

SOT1197-1: HXSON10


Overview

plastic, thermal enhanced extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.6 mm x 2.6 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HXSON10 surface mount double HXSON 2.6 x 2.6 x 0.5 10 plastic
Manufacture Code Reference Codes Issue Date
SOT1197 2011-01-20
Part Description Quick access
RTC IC with 400 kHz I2C interface in HXSON10 package.
RTC IC with 400 kHz I2C interface in HXSON10 package.
RTC IC with 400 kHz I2C interface featuring 64 byte SRAM in HXSON10 package.
RTC IC with 400 kHz I2C interface featuring backup battery switch-over function in HXSON10 package.