SOT1312-1: HXSON4


Overview

HXSON4: plastic thermal enhanced extremely thin small outline package; no leads; 4 terminals; body 2.0 mm x 1.5 mm x 0.5 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HXSON4 surface mount double HXSON 2.0 x 1.5 x 0.5 4 plastic
Manufacture Code Reference Codes Issue Date
SOT1312 2012-11-05
Part Description Quick access
NFC Forum Type 2 Tag compliant IC with 888 bytes user memory and field detection
NFC Forum Type 2 Tag compliant IC with 144 bytes user memory and field detection