1
Get started2
Get to know the hardware3
Configure the hardware4
Learn moreSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the BATT-14EXTENDER board.
The BATT-14EXTENDER contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
Refer to UM11484, BATT-14EXTENDER 14-cell battery pack extender user manual for additional details on the featured components and board configuration.
Something went wrong! Please try again.
The BATT-14EXTENDER board allows the user to connect up to four evaluation boards to a single battery pack or battery emulator.
There are two options to supply the EVBs:
The following evaluation boards are compatible with the BATT-14EXTENDER board:
Something went wrong! Please try again.
Overview of the BATT-14EXTENDER, 14-cell battery pack extender
Something went wrong! Please try again.
Refer to UM11484, BATT-14EXTENDER 14-cell battery pack extender user manual for additional details on the featured components.
Something went wrong! Please try again.
In this use case, the BATT-14EXTENDER is powered up by a BATT-14CEMULATOR. Up to four EVBs can be connected to the BATT-14EXTENDER. No additional components need to be populated. The board is delivered by default for this use case.
Something went wrong! Please try again.
In this use case, the BATT-14EXTENDER is powered up by a BATT-14EMULATOR and up to four EVB can be connected to the board. BATT-14EMULATOR doesn’t have an NTC emulation. In order to allow the EVBs to have an NTC emulation, it is recommended to populate RT1-RT4 footprints with NTCs.
Something went wrong! Please try again.
In this use case, the BATT-14EXTENDER is powered up by an external power supply. The positive terminal of the power supply is connected to J7 and the negative to J8.
J7 and J8 are 2 mm banana plugs. Divider bridge resistors as well as NTCs must be populated to be able to use the board with that option.
Something went wrong! Please try again.
Refer to UM11484, BATT-14EXTENDER 14-cell battery pack extender user manual for additional details on the hardware configuration.
Something went wrong! Please try again.
The product summary page for battery cell controllers is at: https://www.nxp.com/products/power-management/battery-management/battery-cell-controllers:BATTERY-CELL-CONTROLLERS.
Something went wrong! Please try again.
The tool summary page for BATT-14EXTENDER board is at https://www.nxp.com/BATT-14EXTENDER.
The page provides overview information, technical and functional specifications, ordering information, documentation and software. The Get Started guide provides quick-reference information applicable to using the BATT-14EXTENDER board, including the downloadable assets.
Something went wrong! Please try again.
In addition to our MC33771/MC33772 page, you may also want to visit:
Tool pages:
Application pages:
Hardware pages:
Software pages:
Something went wrong! Please try again.
TEA2095DB1574: TEA2095 GreenChip Dual SR Controller Add-on Board for Resonant
BuySomething went wrong! Please try again.