LPCXpresso55S06 | NXP Semiconductors

LPCXpresso Development Board for LPC55S0x/0x family of MCUs

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

LPC5500 Arm Cortex-M33

Features

Processor

  • LPC55S06 Arm® Cortex®-M33 microcontroller running at up to 96 MHz
  • 256 kB flash and 96 kB SRAM on-chip
  • HTQFP64 package

Connectivity

  • I2C, UART and SPI port from LPC55S06. CAN-FD transceiver and D-sub connector compatible with PCAN-USB FD adapter.

Debug Capabilities

  • Onboard, high-speed USB, Link2 debug probe with CMSIS-DAP and SEGGER J-Link protocol options
  • Hardware support for external debug probe

Sensors

  • NXP MMA8652FCR1 accelerometer

Expansion Connectors

  • MikroEletronika Click expansion option
  • LPCXpresso-V3 expansion connectors, compatible with Arduino® UNO R3
  • PMod compatible expansion / host connector

User Interface

  • RGB user LED, plus Reset, ISP, Wake and user buttons

Buy Options

LPC55S06-EVK-Image

Click to expand

  • LPC55S06-EVK
    Active

  • LPCXpresso Development Board for LPC55S0x/0x family of MCUs.

  • $43.70 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 27
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.