BlueBox 3.0 Automotive High-Performance Compute (AHPC) Development Platform | NXP Semiconductors

BlueBox 3.0 Automotive High-Performance Compute (AHPC) Development Platform

  • The BlueBox development platform is not available for new projects.

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

Layerscape Processors

S32G Vehicle Network Processors

Interfaces

Automotive Ethernet Switches and Network Controllers

Features

BlueBox 3.0 Features

  • True automotive embedded platform featuring end-to-end automotive-grade system-on-chip ICs

  • Modular and scalable open platform supporting rich expansion options to prototype various configurations and connections to multiple ECUs and sensors:
    • Up to 6 PCIe® expansion slots
    • Up to 8 Ethernet ports

  • System-level safety implementation with the device-level safety collaterals:
    • ASIL D subsystem, with dedicated interfaces
    • ASIL B compute, automotive interfaces with vision acceleration

  • S32G274A vehicle network processor with ASIL D functional safety
  • High-performance LX2160A automotive processor with 16 Arm® Cortex®-A72 cores
  • SJA1110 automotive Ethernet switch with TSN support
  • 12 V / 24 V vehicle compatible power input
  • 16 GB DDR4 and 256 GB SSD
  • Ethernet 100M/1G/10Gbps, SFP+, 8 x 100BASE-T1, CAN-FD, FlexRay, 8 x cameras

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1-5 of 8 trainings

Show All

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.