OMPCA9957LEDEV | PCA9957 Development Tool | NXP Semiconductors

PCA9957 LED Driver Evaluation Board

Roll over image to zoom in

Supported Devices

Power Management

LED Drivers

Features

Gradation control

  • Each channel can be assigned to one of six gradation control groups
  • Programmable gradation time and rate for ramp-up and/or ramp-down operations
  • Programmable step time from 0.5 ms (min) to 512 ms (max)
  • Programmable final ramp-up and hold-on current/time
  • Programmable brightness current output adjustment

Power

  • Supply voltage: 2.7 V to 5.5 V
  • Low standby current (170 µA)

LED current

  • 32 mA / 5.5 V output drive per channel
  • Output current accuracy:
    ±4% channel to channel
    ±6% chip to chip
  • Output current adjusts through resistor at REXT pin

Interface

  • 10 MHz SPI interface
  • Output Enable (/OE) pin

Buy Options

OMPCA9957LEDEV-Image

Click to expand

  • OMPCA9957LEDEV
    Active

  • 24-Channel SPI Serial Bus 32 MA/5.5 V Constant-Current LED Driver.

  • $522.50 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.