SPI Generator (SPIGen) Software | NXP Semiconductors

SPI Generator (SPIGen) Software

Roll over image to zoom in

Software Details

Features

Key Features

  • SPIGen V7 - compatible with Windows 7, Windows 8 and Windows 10
  • SPIGen 5.0.8 - compatible with Windows XP ONLY
  • Variable word sizes from 1 to 40 bits
  • SPI commands can be viewed in binary or in hex
  • Can save common SPI commands by name
  • Batches of SPI commands can be sent with one click
  • A session log records all messages sent and received
  • Can control nine extra non-SPI pins (digital outputs)
  • Can add transitions of non-SPI pins to batches
  • SPI maximum clock frequency up to 12.0 MHz (using KL25Z Freedom Board USB SPI Dongle)

Supported Devices

Downloads

Quick reference to our software types.

2 downloads

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

2 documents

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Engineering Services

2 engineering services

To find a complete list of our partners that support this software, please see our Partner Marketplace.

Support

What do you need help with?