DSC MC56F8257 Motor Control Tower Module | NXP Semiconductors

DSC MC56F8257 Motor Control Tower System Module

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

16-Bit 56800E DSC Core

Features

Microcontroller

MC9S08JM60
  • 4 MHz crystals provide
  • USB to SCI bridge
  • Bootloader enable header
  • JTAG header for the MC56F8257 DSC with header to disconnect from OSBDM
  • CAN transceiver, header, and termination
  • Four thermistors for single-ended or differential analog inputs to the MC56F8257 DSC
  • Motor control board connector for the APMOTOR56F8000E motor control board
  • 9 LEDs controlled by the MC56F8257 DSC
  • MC56F8257 Digital Signal Controller (DSC) in a 64 LQFP package

Buy Options

TWR-56F8257-Image

Click to expand

  • TWR-56F8257
    Active

  • Tower System, DSC Module, MC56F8257, Motor Control.

  • $200.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-10 of 12 documents

Compact List

Application Note (7)
Application Note Software (1)
Brochure (1)
Quick Reference Guide (1)
Show All

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.