Tower System Module for MC56F826xx, MC56F827xx | NXP Semiconductors

Tower System Module for MC56F826xx and MC56F827xx

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

32-Bit 56800EX/EF Core

Features

Microcontroller

    MC56F82748 DSC in a 64 LQFP package.

  • Integrates to the Tower peripherals boards, including the TWR-MC-LV3PH module.

Connectivity

    Motor control board connector for the APMOTOR56F8000E motor control board.

  • CAN transceiver, header, and termination
  • Nine LEDs controlled by the MC56F82748 DSC
  • MC56F82748 is surrounded by easy access scope probes for each pin of the device
  • All signals are also available on the headers

Sensors

    Four thermistors for single-ended or differential analog inputs to the MC56F84789 DSC.

  • Preloaded with application demonstrating the ADC and an FIR filter application

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.