Remote Access Unit | NXP Semiconductors

Remote Access Unit

Block Diagram

Remote Access Unit

Remote Access Unit BD1

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Processors and Microcontrollers

i.MX 6 Processors

Interfaces

Automotive Ethernet PHYs

3.3 V / 5 V IO CAN Transceivers

Power Management

Load Switches

PMICs

Wireless Connectivity

MiGLO®

Sensors

I3C/I²C Digital Temp. Sensors

More

Features

CPU Complex

  • 2x Arm® Cortex®-A9 up to 1.2 GHz
  • 1 MB L2 cache
  • 32 KB instruction and data caches
  • NEON SIMD media accelerator

Multimedia

  • GPU 3D
  • Vivante GC2000
  • 200 Mtri/s 1000 Mpxl/s, OpenGL® ES 3.0 and Halti, CL EP
  • GPU 2D(Vector Graphics) Vivante GC355, 300 Mpxl/s, OpenVG 1.1
  • GPU 2D(Composition) Vivante GC320, 600 Mpxl/s, BLIT
  • Video Decode 1080p 60 h.264
  • Video Encode 1080p30 H.264 BP/ Dual 720p encode
  • Camera Interface Types:1x 20-bit parallel, MIPI-CSI2 (4 lanes), three simultaneous inputs

Connectivity

  • 1xHS OTG + PHY
  • 1xHost + PHY
  • 2xHost USB HSIC
  • 1 Gbps + IEEE®1588
  • 3x SD/MMC 4.4, 1x SDXC
  • 5x SPI, 5x UART, 3x I²C
  • MIPI-HSI
  • PCIe 2.0 (1 lane)

Documentation

Quick reference to our documentation types.

1-5 of 12 documents

Show All

Support

What do you need help with?