Cockpit Gateway | NXP Semiconductors

Cockpit Gateway

Block Diagram

Cockpit Gateway

Cockpit Gateway BD

Supported Devices

Processors and Microcontrollers

S32G Vehicle Network Processors

S32K Auto General-Purpose MCUs

Sensors

I3C/I²C Digital Temp. Sensors

Accelerometers

Barometric Pressure 15 to 150 kPa

Power Management

System Basis Chips

Interfaces

Automotive LIN Solutions

3.3 V / 5 V IO CAN Transceivers

Automotive Ethernet PHYs

More

Features

S32G2

  • Quad Arm® Cortex®-A53 cores with Arm Neon™ technology organized in two clusters of two cores with optional cluster lockstep for applications and services
  • Triple Arm Cortex-M7 lockstep cores for real-time applications
  • Low Latency Communication Engine (LLCE) for automotive networks acceleration
  • Packet Forwarding Engine (PFE) for Ethernet networks acceleration
  • Hardware Security Engine (HSE) for secure boot and accelerated security services
  • Advanced functional safety hardware and software for ASIL D systems
  • AEC-Q100 Grade 2 device: -40 °C to 105 °C

S12Z

  • S12Z core - 32 MHz bus speed
  • Up to 128 KB Flash (with ECC)
  • High temperature (up to 150º C ambient)
  • Up to 2KB EEPROM (with ECC)
  • Up to 8 KB RAM (with ECC)
  • Analog comparator and DAC

Documentation

Quick reference to our documentation types.

1-5 of 10 documents

Show All

Support

What do you need help with?