The MPC8349E-mITXE reference platform demonstrates the capabilities of the NXP® Power Architecture MPC8349E processor. Ideal for hardware and software development, the high level of integration in the MPC8349E helps lower system costs, improves performance and simplifies board design.
Many third-party applications are available for the MPC8349E-mITXE. They are typically built on top of the BSP delivered by NXP and they can be installed on the hard disk. To run a demonstration or to acquire details of third-party applications for this platform, please contact your local NXP sales office.