Localization Board for MCX W72 Bluetooth Channel Sounding MCU

Roll over image to zoom in

Block Diagram

MCX W72 Localization Board

MCXW72-LOC Block Diagram

Supported Devices

Processors and Microcontrollers

MCX W Series Microcontrollers

Features

Processor

  • MCXW72-LOC evaluation board includes MCX W72 consisting of a 96 MHz Arm Cortex-M33 CPU
  • Radio controller based on Arm Cortex-M33 called Narrow Band Unit (NBU)
  • Radio transceiver operates in the 2.4 GHz frequency band
  • Supporting GFSK modulations for Bluetooth Low Energy (LE) 6.0
  • Bluetooth LE controller stack
  • Transceiver

Connectivity

  • CAN connectivity support
  • LIN connectivity support
  • Arduino shield socket
  • mikroBUS socket

Debug

  • JTAG with SWD

Power Management

  • Supports all DC-DC configurations

Wireless

  • 2.4 GHz Antenna SMT 5.0 X 2.0 X 1.1 (2450AT42A100)

Buy Options

MCXW72-LOC-Image

Click to expand

MCXW72-LOC
Active

Localization Board for MCX W72 Bluetooth Channel Sounding MCU.

$150.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.