Localization Board for KW47 Bluetooth Channel Sounding MCU

Roll over image to zoom in

Block Diagram

KW47-LOC

Localization Reference Design using KW47

Supported Devices

Wireless Connectivity

Bluetooth Low Energy

Features

Processor

  • Narrow‑band unit (NBU) 96‑MHz radio controller based on Arm® Cortex®‑M33 CPU with a 2.4 GHz transceiver, supporting Gaussian frequency shift keying (GFSK) modulations for Bluetooth LE 6.0
  • Bluetooth LE controller stack
  • Transceiver drivers
  • Up to 2 MB flash
  • Up to 264 kB static random access memory (SRAM)
  • Peripherals optimized to meet the requirements of target applications

Connectivity

  • Controller area network (CAN) connectivity support
  • Local area network (LIN) connectivity support
  • Arduino shield socket
  • mikroBUS socket

Debug

  • Serial wire debug (SWD)

Power Management

  • Supports all DC-DC configurations

Wireless

  • Two monopole 2.4 GHz on-board printed circuit board (PCB) Antennas

Supported Protocols

  • Use cases supported with Bluetooth LE, and Controller Area Network Flexible Data-Rate (CAN FD) for IoT, industrial and automotive applications.

Buy Options

KW47-LOC-Image

Click to expand

KW47-LOC
Active

Localization Board for KW47 Bluetooth Channel Sounding MCU.

$249.00 USD
In Stock :51
Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 28 documents

Compact List

Application Note (23)
Errata (1)
Supporting Information (1)
User Guide (2)
User Manual (1)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?